Spectra Measurements
Overview
Spectra PowerBox 100-J19
Product Information
| Product |
Spectra PowerBox 100-J19, Celeron J1900, 2GHz |
| CPU |
Celeron J1900, 2GHz |
| Serial# |
S10A10011767 |
| acontis product - version | EC-WinRTOS-32 - 7.1.00.01 |
| OS | Windows 10, 1809, Build 17763.1637 |
BIOS Settings
- Exit Menu: Restore Defaults
- Chipset Menu -> South Bridge – MiniPciE/mSATA select – mSATA
- Chipset Menu -> North Bridge – Intel IGD Configuration – IGD Turbo Enable - Disabled
- Chipset Menu -> North Bridge – Intel IGD Configuration – Aperture Size – 128 MB
- Chipset Menu -> North Bridge – Intel IGD Configuration – GTT Size – 1 MB
- Advanced Menu -> USB Configuration – Legacy USB Support – Disabled
- Boot Menu -> Boot Option #1 – Disabled
Measurements Results
Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 1.18 |
| Worst case [max]: | 22.13 |
Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 1.18 |
| Worst case [max]: | 13.85 |