Kontron Measurements
Overview
KBox A-150-APL
Product Information
| Product |
KBox A-150-APL, Intel Celeron J3455, 1.5 GHz |
| CPU |
Celeron J3455, 1.5 GHz |
| Serial# |
442269001 |
| acontis product - version | EC-WinRTOS-32 - 7.1.00.01 |
| OS | Windows 10, 1909, Build 18363.1198 |
BIOS Settings
- Exit Menu: Load Real-Time Defaults
- Advanced Menu -> CPU Chipset Configuration – VT-d – Enabled
- Advanced Menu -> USB Configuration – Legacy USB Support – Disabled
Measurements Results - Task Latency

| Value | [us] |
| Average [avg]: | 2.66 |
| Worst case [max]: | 32.34 |
KBox B-201-CFL
Product Information
| Product |
KBox B-201 - CFL, Intel Core i5-8500, 3GHz |
| CPU |
Intel Core i5-8500, 3GHz |
| Serial# |
441252003 |
| acontis product - version |
EC-WinRTOS-32 - 7.1.00.01 |
| OS |
Windows 10, 1809, Build 17763.1577 |
| BIOS Version |
American Megatrends, R1.7.0, 06/05/2019 |
BIOS Settings
- Exit Menu: Restore Defaults
- Advanced Menu -> Graphics Configuration – DVMT Shared Memory Siye – 32 MB
- Advanced Menu -> Graphics Configuration – DVMT Total Graphics Memory Siye – 128 MB
Measurements Results
Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 0.88 |
| Worst case [max]: | 57.25 |
Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 0.75 |
| Worst case [max]: | 13.79 |
KBox A-103
Product Information
| Product |
KBox A-103, Intel Atom E3845, 1,91GHz |
| CPU |
Intel Atom E3845, 1,91GHz |
| Serial# |
429193002 |
| acontis product - version |
EC-WinRTOS-32 - 7.1.00.01 |
| OS |
Windows 10, 1809, Build 17763.1697 |
| BIOS Version |
Phoenix, SMVVR008.020.A103.003.E38 X64, 08/15/2018 |
BIOS Settings
- Exit Menu: Load Setup Defaults
- Advanced Menu -> System Power Options – Intel SpeedStep – Disable
- Advanced Menu -> System Power Options – C-States – Disable
- Advanced Menu -> IGD Configuration – DVMT Pre-Allocated – 64M
- Advanced Menu -> IGD Configuration – DVMT Total Gfx mem – 128M
- Advanced Menu -> IGD Configuration – IGD Turbo – Disable
Measurements Results
Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 1.25 |
| Worst case [max]: | 14.6 |
Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 1.25 |
| Worst case [max]: | 12.28 |