Beckhoff Measurements
Overview
Beckhoff C6930-0060
Product Information
| Product | Beckhoff C6930-0060, Core i7 7700, 2.9GHz |
| CPU | Intel Core i7 7700, 2.9GHz |
| Serial# | 000085qh |
| acontis product - version | EC-WinRTOS-32 - 8.0.0.4 |
| OS | Windows 10, 1809, Build 17763.1577 |
| BIOS Version | American Megatrends, R1.7.0, 06/05/2019 |
BIOS Settings
- Advanced Menu -> USB Configuration – Legacy USB Support – Disabled
- Chipset Menu -> Graphics – GTT Size – 2 MB
- Chipset Menu -> Graphics – Aperture Size – 128 MB
- Chipset Menu -> Graphics – DVMT Preallocated – 4 MB
- Chipset Menu -> Graphics – DVMT Total – 128 MB
- Chipset Menu -> Graphics – Cd Clock Freq – 337.5 MHz
Measurements Results
Task latency Intel VGA Driver
RTOS-32

| Value | [us] |
| Average [avg]: | 1.79 |
| Worst case [max]: | 33.71 |