Advantech Measurements
Advantech MIC-770H
Product Information
| Product | Advantech MIC-770H, Intel Core i7 10700E, 2.9GHz |
| CPU | Intel Core i7 10700E, 2.9GHz |
| Serial# | KSE0265924 |
| acontis product - version | EC-WinRTOS-32 - 7.1.02.04 |
| OS | Windows 10, 1809, Build 17763.1637 |
| BIOS Version | American Megatrends, 5.17, 12/8/2020 |
Bios Settings
Version: 2.21.1278 AMI
- Exit Menu: Restore Defaults
- Advanced -> CPU Configuration – Hyperthreading – Disabled
- Advanced -> Power&Performance – Max Non-Turbo Performance
- Advanced -> Power&Performance – Speed Step – Disabled
- Advanced -> Power&Performance – C states – Disabled
- Advanced -> USB Configuration – Legacy USB Support – Disabled
Measurement Results
Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 0.71 |
| Worst case [max]: | 30.92 |
Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 0.71 |
| Worst case [max]: | 14.54 |
Advantech MIC-770V3
Product Information
| Product | Advantech MIC-770V3, Intel Core i3 12100E, 3.2GHz |
| CPU | Intel Core i3 12100E, 3.2GHz |
| Serial# | KSA5717506 |
| acontis product - version | EC-WinRTOS-32 - 8.1.0.8 |
| OS | Windows 10, 21H2, Build 19044.2728 |
| BIOS Version | American Megatrends, 5.0.2.5 0.10 x64, 10/25/2022 |
Bios Settings
Version: 2.22.1284 AMI
- Exit Menu: Restore Defaults
- Advanced -> CPU Configuration – Hyperthreading – Disabled
- Advanced -> Power&Performance -> CPU - Power Management Control -> Max Non-Turbo Performance
- Advanced -> Power&Performance -> CPU - Power Management Control -> Speed Step – Disabled
- Advanced -> Power&Performance -> CPU - Power Management Control -> Turbo Mode – Disabled
- Advanced -> Power&Performance -> CPU - Power Management Control -> C states – Disabled
- Advanced -> USB Configuration – Legacy USB Support – Disabled
Measurement Results
Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 0.89 |
| Worst case [max]: | 9.22 |
Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 1.07 |
| Worst case [max]: | 4.74 |
Advantech AMAX5570
Product Information
| Product | AMAX5570, Intel Atom x6413E, 1500MHz |
| CPU | Intel Atom x6413E, 1500MHz, 4 Cores |
| Serial# | KSE0464428 |
| acontis product - version | EC-WinRTOS-32 - 8.1.3.2 |
| OS | Windows 10, 21H2, Build 19044.3324 |
| BIOS Version | American Megatrends, 5.0.1.9 0.10 x64, 12/20/2022 |
Bios Settings
Version: 2.22.1284 AMI
- Exit Menu: Restore Defaults
Measurement Results
RTOS32Win: Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 1.8 |
| Worst case [max]: | 203.65 |
RTOS32Win: Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 1.41 |
| Worst case [max]: | 12.5 |
LxWin: Task latency Intel VGA Driver

| Value | [us] |
| Average [avg]: | 5.92 |
| Worst case [max]: | 290.55 |
LxWin: Task latency Standard VGA Driver

| Value | [us] |
| Average [avg]: | 4.64 |
| Worst case [max]: | 21.14 |
EC-Master Job Times
RTOS32-Win
0091623189:
============================================================================
PerfMsmt 'Cycle Time ' (min/avg/max) [usec]: 756.6/1000.1/1250.2
PerfMsmt 'Task Duration (JOB_Total + App) ' (min/avg/max) [usec]: 5.6/ 8.3/ 382.3
PerfMsmt 'JOB_Total ' (min/avg/max) [usec]: 4.2/ 6.7/ 377.3
PerfMsmt 'JOB_ProcessAllRxFrames Duration' (min/avg/max) [usec]: 0.8/ 1.1/ 209.3
PerfMsmt 'JOB_SendAllCycFrames Duration ' (min/avg/max) [usec]: 2.2/ 4.6/ 375.0
PerfMsmt 'JOB_MasterTimer Duration ' (min/avg/max) [usec]: 0.5/ 0.7/ 193.6
PerfMsmt 'JOB_SendAcycFrames Duration ' (min/avg/max) [usec]: 0.3/ 0.4/ 157.1
PerfMsmt 'myAppWorkPd ' (min/avg/max) [usec]: 0.3/ 0.3/ 98.8
LxWin
0091442524:
PerfMsmt 'Cycle Time ' (min/avg/max) [usec]: 732.1/1000.1/1261.9
PerfMsmt 'Task Duration (JOB_Total + App) ' (min/avg/max) [usec]: 5.4/ 10.9/ 237.5
PerfMsmt 'JOB_Total ' (min/avg/max) [usec]: 4.7/ 9.5/ 235.3
PerfMsmt 'JOB_ProcessAllRxFrames Duration' (min/avg/max) [usec]: 1.0/ 2.6/ 171.4
PerfMsmt 'JOB_SendAllCycFrames Duration ' (min/avg/max) [usec]: 2.2/ 4.0/ 230.5
PerfMsmt 'JOB_MasterTimer Duration ' (min/avg/max) [usec]: 0.8/ 2.3/ 155.0
PerfMsmt 'JOB_SendAcycFrames Duration ' (min/avg/max) [usec]: 0.3/ 0.6/ 99.7
PerfMsmt 'myAppWorkPd ' (min/avg/max) [usec]: 0.2/ 0.3/ 140.7