Janz Tec Measurements
Overview
Janz Tec SY-EPC-10000
Product Information
| Product | Janz Tec SY-EPC-10000, Core Intel i3-7100U, 2.4 GHz |
| Serial# | 1235706 |
| acontis product - version | EC-WinRTOS-32 - 7.0.06.01 |
Bios Settings
- Save & Exit: Restore Defaults
- Advanced -> USB: Legacy USB Support: Disabled
- Advanced -> CSM & option ROM Control -> CSM Support: Enabled
(System is not booting with CSM Support disabled after default settings!) - Advanced -> Power and Performance -> CPU – Power Management Control -> Intel Speedstep: Disabled
- Advanced -> Power and Performance -> CPU – Power Management Control -> Intel Speed Shift Technology: Disabled
- Advanced -> Power and Performance -> CPU – Power Management Control -> Race to Halt: Disabled
- Advanced -> CPU -> Hyper-Threading: Disabled
- Advanced -> Platform Settings-> PS2 Keyboard and Mouse: Disabled
- Advanced -> ACPI-> Hybernation Support: Disabled
- Advanced -> ACPI-> ACPI Sleep State: Suspend Disabled
- Chipset -> Processor (Integrated Components) -> Graphics Configuration -> PM Support: Enabled
- Advanced -> Power and Performance -> GT – Power Management Control -> RC6 (Render Standby) : Disabled
- Advanced -> Power and Performance -> GT – Power Management Control -> Maximum GT Frequency: 100 MHz
Measurements Results - Task Latency
| Value | [us] |
| Average [avg]: | 1.42 |
| Worst case [max]: | 27.63 |