ASEM Measurements
ASEM BM 100
Product Information
| Product | ASEM BM 100, Intel Atom E3950, 1.5GHz |
| Serial# | OAE50L400041 |
| acontis product - version | EC-WinRTOS-32 - 7.0.06.01 |
Bios Settings
- Exit Menu: Load Real-Time Defaults
- Main Menu -> Boot Features: Bios Level USB – Enabled
- Main Menu -> Boot Features: Quick Boot - Disabled
- Main Menu -> Boot Features: S3 Sleep State - Disabled
- Main Menu -> Boot Features: S4 Hibernate State – Disabled
- Advanced Menu -> Uncore Configuration: RC6 (Render Standby) – Disabled
- Exit Menu: Exit Saving Changes
Measurement Results - Task Latency
| Value | [us] |
| Average [avg]: | 2.76 |
| Worst case [max]: | 15.42 |
ASEM BM 3600 Intel i3
Product Information
| Product | ASEM BM 3600, Intel i3 7900E, 2.9GHz |
| Serial# |
OAE4J5E100003 |
| acontis product - version | EC-WinRTOS-32 - 7.1.00.01 |
| OS |
Windows 10 Enterprise LTSC, 1809, Build 17763.292 |
Bios Settings
- Exit Menu: Load Real-Time Defaults
- Advanced Menu -> Power & Performance - GT Power Management Control - RC6 (Render Standby) – Disabled
- Advanced Menu -> Power & Performance - GT Power Management Control - Maximum GT frequency – 100 MHz
- Exit Menu: Exit Saving Changes
Measurement Results - Task Latency

| Value | [us] |
| Average [avg]: | 1.63 |
| Worst case [max]: | 72.5 |
Task latency – Standard VGA Driver

| Value | [us] |
| Average [avg]: | 1.29 |
| Worst case [max]: | 26.17 |
ASEM BM 3600 Intel i5
Product Information
| Product | ASEM BM 3600, Intel i5, 7440EQ, 2.9GHz |
| Serial# |
OAE4J5F100001 |
| acontis product - version | EC-WinRTOS-32 - 7.1.00.01 |
| OS |
Windows 10 Enterprise LTSC, 1809, Build 17763.292 |
Bios Settings
- Exit Menu: Load Real-Time Defaults
- Advanced Menu -> GT Powermanagement - RC6 (Render Standby) – Disabled
- Advanced Menu -> GT Powermanagement – maximum GT frequency – 100 MHz
Measurement Results - Task Latency

| Value | [us] |
| Average [avg]: | 0.83 |
| Worst case [max]: | 54.21 |
Task latency – Standard VGA Driver

| Value | [us] |
| Average [avg]: | 0.75 |
| Worst case [max]: | 16.46 |